Mounting kit for VerticalBox

Article no.: DK 7501100

The vertically hinged support plate offers even more flexibility in interior installation for cablerouting, attachment of small appliances, socket strips etc.

Article no.:
DK 7501100
Product description
The vertically hinged support plate offers even more flexibility in interior installation for cable routing, attachment of small appliances, socket strips etc. Depth-variable positioning on a 25 mm pitch pattern.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 350 mm
Height: 485 mm
Packs of
1 pc(s).
Net weight
2.3 kg
Gross weight
2.85 kg
Customs tariff number
83024900
EAN
4028177625433
ECLASS 8.0
27189234
Assembliy kit for VerticalBox
The vertically hinged support plate offers even
more flexibility in interior installation for cable routing,
attachment of small appliances, socket strips
etc.
Depth-variably positionable on a 25 mm pitch
pattern.
Material:
Sheet steel, zinc-plated, passivated
Supply includes:
Assembly parts.