- Article no.:
- SZ 2411140
- Design
- Cable glands, PG
- Product description
- The cable sheathing may optionally be interrupted at the contact point or removed completely inside the enclosure. The cable shielding in the enclosure is retained. The supplied lock nut cuts automatically into the paint when screwed onto spray-finished enclosure surfaces, thus creating a conductive connection.
- Material
- Brass
Seal: CR/NBR
- Surface finish
- Nickel-plated
- Note
- Minimum shield diameter = cable diameter less cable sheathing
- Min. cable diameter
- 6 mm
- Max. cable diameter
- 12 mm
- Protection category IP 69K
- IP 69K
- IP protection category to IEC 60 529
- IP 68
- Shield diameter (min.)
- 5 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.175 kg
- Gross weight
- 0.181 kg
- Customs tariff number
- 73269098
- EAN
- 4028177022492
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109