PE/PEN busbar E-Cu, tin-plated

Article no.: SV 9685580

With integral punchings.

Article no.:
SV 9685580
Material
E-Cu, tin-plated
Dimensions
Length: 900 mm
Cross-section
80 mm x 10 mm
Copper weight (kg per piece)
6.43
Customs tariff number
74071000
Product description
SV PE/PEN busbar E-Cu, tin-plated, WxH: 80x10 mm, L: 900 mm
Approvals
UL + C-UL (listed)