Glazed door for TS 8

Article no.: TS 8610800

Glazed doors for TS 8 instead of a sheet steel door or rear panel.

Article no.:
TS 8610800
Product description
Instead of a sheet steel door or rear panel.
Material
Frame: Extruded aluminium section
Corner pieces: Die-cast zinc
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Viewing window (printed mask on the inside): RAL 7015
Supply includes
Viewing door frame with safety glass
Locking rod with double-bit insert
180° hinges (4)
Visible area: W – 140 mm, H – 160 mm.
Visible area
Viewing window width: 640 mm
Viewing window height: 1,840 mm
Viewing window height
1,840 mm
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: DK-TS
TS 8
SE
Width: = 800 mm
Height: = 2,000 mm
Packs of
1 pc(s).
Net weight
33.25 kg
Gross weight
35 kg
Customs tariff number
76101000
EAN
4028177211834
ECLASS 8.0
27182204
Documentation
Instructions
Data sheets
Technical Data sheet
Glazed door for TS
Glazed door made of extruded aluminium section in RAL
7035, with foamed-in seal, 180° hinge, 3 mm thick
single-pane safety glass, locking rod with four-point
latching, with standard double-bit insert.
Double-bit insert can be exchanged for all lock
inserts or comfort handles
(in connection with handle adaptor TS 8611.080).
Hinges with captive hinge pins, door hinge may be
swapped from right to left without dismantling locking
rods.


Material:
Frame: Sturdy extruded aluminium section,
die-cast zinc corner pieces.
Pane: Single pane safety glass (ESG), 3 mm

Colour:
Frame: RAL 7035
Printed mask on the inside of the pane: RAL 7015

Protection category to EN 60 529/10.91: IP 55

Dimensions:
For enclosures (WxH): W: 800 mm H: 2000 mm