Glazed door, vented for TS, TS IT, VX SE

Article no.: DK 7824222

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Article no.:
DK 7824222
Product description
Surface perforated on both sides with air inlet openings > 78% for optimum air throughput.
Material
Door: Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Glazed door, vented
Comfort handle for proifile half-cylinders with security lock 3524 E
180° hinges (4)
Assembly parts
Assembly instruction
For TS enclosure suites with sheet steel doors, only the 180° hinge 7824.520 may be used.
To fit
Enclosure type: TS
TS IT
SE
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
22 kg
Gross weight
22.6 kg
Customs tariff number
94039910
EAN
4028177234208
ETIM 9
EC000747
ECLASS 8.0
27182204
Product description
DK-TS Glazed door, WxH: 800x2200 mm, Vented
Glazed door, vented, for TS
Glazed door, vented, made from 1.5 mm sheet steel
with side slotted surfaces in RAL 7035,
with foamed-in seal, 180° hinges,
3 mm thick single-pane safety glass, 4-point latch
locking rod, comfort handle with security lock no.
3524 E. A semi-cylinder (40/45 mm) to DIN 18254
may be inserted.
Hinges with captive hinge pins,
door hinge may be swapped from right to left without
dismantling locking rods. Door opening angle 180°.


Material: Sheet steel
Pane: Safety glass, 3 mm

Colour:
Frame: RAL 7035
Pane: Tinted, parsol grey

Dimensions: For enclosures (WxH): W: 800 mm H: 2200 mm