- Article no.:
- SV 9671846
- Applications
- For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Build-up height
- 72 mm
- To fit
- Width: = 400 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.448 kg
- Gross weight
- 4.648 kg
- Customs tariff number
- 94039910
- EAN
- 4028177665415
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182405
- Product description
-
SV Roof plate, WD: 400x600 mm, for TS, H: 72 mm, with ventilation hole