Order no.
Suitable for width
Suitable for depth
IP protection category to IEC 60 529
Order no. | Suitable for width | Suitable for depth | IP protection category to IEC 60 529 |
---|---|---|---|
9681646 | = 400 mm | = 600 mm | IP 55 |
9681648 | = 400 mm | = 800 mm | IP 55 |
9681660 | = 600 mm | = 1,000 mm | IP 55 |
9681662 | = 600 mm | = 1,200 mm | IP 55 |
9681666 | = 600 mm | = 600 mm | IP 55 |
9681668 | = 600 mm | = 800 mm | IP 55 |
9681680 | = 800 mm | = 1,000 mm | IP 55 |
9681682 | = 800 mm | = 1,200 mm | IP 55 |
9681686 | = 800 mm | = 600 mm | IP 55 |
9681688 | = 800 mm | = 800 mm | IP 55 |