- Article no.:
- VX 8618540
- Product description
- To finish off the side of a top-mounting module or bayed suite.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Spray-finished, textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Type rating to UL 50E
- Type 1
- Type 12
- To fit
- Enclosure type: VX
Height: = 200 mm
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 3.58 kg
- Gross weight
- 3.62 kg
- Customs tariff number
- 94039910
- EAN
- 4028177921108
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
VX Side panel for top module