- Article no.:
- VX 8618500
- Product description
- As a cable chamber for cable infeed from above or for power distribution with busbar systems across bayed enclosures. The cover plate supplied as standard is used to finish off at the top.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Spray-finished, textured paint
- Colour
- RAL 7035
- Supply includes
- Frame module
2 trim panels front/rear
8 retainers with automatic potential equalisation
Assembly parts
- Dimensions
- Height: 200 mm
- IP protection category to IEC 60 529
- IP 55
- Type rating to UL 50E
- Type 1
- Type 12
- To fit
- Enclosure type: VX
Width: = 600 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 10 kg
- Gross weight
- 11.52 kg
- Customs tariff number
- 94039910
- EAN
- 4028177921153
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
VX Top mounting module, for WD: 600x600 mm