- Article no.:
- AS 4050454
- Design
- Touchscreen display
- Product description
- Electrically powered wire stripping and crimping machine for taped wire end ferrules on a reel.
- Benefits
- Easy to operate
- Fast adjustment
- Flexible use in the workshop
- Rapid replacement of consumables
- Technical specifications
- Cross-sections ranging from 0.5–2.5 mm² (AWG 20-14)
- Crimping length 8 mm (0.31 in.)
- Insertion length 40 mm (1.57 in.)
- Note
- The standard crimping form is trapezoid – others available on request
- Dimensions
- Width: 288 mm
Height: 230 mm
Depth: 345 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Apparent power
- 100 VA
- Compression
- Trapezoid crimp
- Cycle time
- 1.8 s
- Packs of
- 1 pc(s).
- Net weight
- 16 kg
- Gross weight
- 16 kg
- Customs tariff number
- 84798997
- EAN
- 4028177813465
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36600890
- Product description
-
Crimp machine R 8E, 0,5-2,5mm²