- Article no.:
- CX 6721000
- Design
- Console
- Product description
- Four widths create the ideal conditions for individual monitoring and three-piece assembly of the CX console system.
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure
Cover hinged at bottom, including cover retainer
Open base for individual cable entry
Lock: 3 mm double-bit
- Dimensions
- Width: 800 mm
Height: 515 mm
- Depth (top)
- 125 mm
- Depth (bottom)
- 245 mm
- IK Code
- IK10
- Note
- A desk unit and pedestal are required for a 3-part console assembly.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Basic material
- Sheet steel
- Dimensions
- Width: 800 mm
Height: 515 mm
Depth (top): 125 mm
Depth (bottom): 245 mm
- Number of locks
- 2
- Lock version
- Cam
- Lock insert
- 3 mm double-bit
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 18 kg
- Gross weight
- 20.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177983670
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX console system, console for 3-part assembly, W: 800 mm, sheet steel