- Article no.:
- CX 6711000
- Design
- Desk section
- Material
- Enclosure: Sheet steel 1.5 mm
Console lid: Sheet steel 2.0 mm, all-round foamed-in PU seal
- Surface finish
- Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure
Cover hinged at rear, 2 stays with automatic locking. Automatic unlocking on the left, manual unlocking on the right
Opening for running cables into the enclosure base
Lock: 3 mm double-bit
- Dimensions
- Width: 800 mm
Depth: 745 mm
- Height, front
- 130 mm
- Height rear
- 200 mm
- IK Code
- IK10
- Note
- A cover plate is required to seal the desk unit
- A pedestal and a cover plate for desk unit are required for 2-part console assembly.
- A pedestal and desk unit are required for a 3-part console assembly.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Basic material
- Sheet steel
- Dimensions
- Width: 800 mm
- Number of locks
- 2
- Lock version
- Cam
- Lock insert
- 3 mm double-bit
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 27 kg
- Customs tariff number
- 94032080
- EAN
- 4028177983717
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX console system, desk unit, W: 800 mm