제품 환경 보호

리탈의 제품 환경 보호

리탈의 제품 환경 보호에 대한

  • AA-TL035 금지 및 상세기술 목록

    AA-TL035 금지 및 상세기술 목록은 독일어와 영어로 우측에서 다운로드 받을 수 있습니다.

  • RoHS & WEEE

    RoHS Compliance

    All of our products comply with the EU RoHS Directive "RoHS II" 2011/65/EU (Recast 2002/95/EC) and the associated Delegated Directive (EU) 2015/863 („RoHS III“).

    WEEE Compliance: WEEE Reg.-No. 11161726

    We registered for the relevant B2B categories under Rittal WEEE-Reg-No. 11161726.

  • REACH

    Registration, evaluation, authorisation and restriction of chemical substances

    What is REACH?

    The registration, evaluation and authorisation of chemicals is synonymous with new chemicals legislation within the EU.

    The core aspects are:

    • Clear regulation of the registration and authorisation of "chemicals". All "substances" (chemicals) with a production/import volume per annum of one tonne or more must be registered by the manufacturers/importers. Registration occurs solely with the European Chemicals Agency (EchA).
    • Reversal of the burden of proof onto the manufacturer of "chemicals" Manufacturers are required to "actively" notify their customers of the use of "substances of concern" and/or to offer alternatives. This means that Rittal must be "actively" informed by its suppliers, and must in turn "actively" notify its customers.
    • No Data - No Market

  • Company Statement Ozone Regulation

    The climate control products from Rittal comply with the EC Ozone Regulation No. 1005/2009.

    The refrigerants used by us are CHC-free HFC refrigerants. They do not contain any chlorine and have a zero ozone depletion potential.

    Specifically, Rittal uses the following refrigerants:

    • R134a
    • R407C
    • R410A

    These refrigerants do not fall within the scope of substances regulated by the Ozone Regulation (EC) No. 1005/2009, and also do not belong to the group of halons. The following products from Rittal are filled with refrigerant:

    • Enclosure cooling units (R134a)
    • Climate control doors, enclosures, side panels (R134a)
    • Recooling systems (R134a, R407C or R410A)

    Further information on the refrigerants used by Rittal may be taken from the relevant safety data sheets.

  • BattG (Batteries Act)

    Customer information on the return of industrial batteries

    Rittal GmbH & Co. KG is very rarely the first company to place industrial batteries on the market. As a general rule, Rittal will accept the return of sold batteries free of charge at its delivery centres or headquarters. Due to the size of the company, there may be differing regulations in individual cases which either stipulate the return to and recovery of batteries by appointed companies, or contractual agreements with customers in this regard.

  • ErP directive

    The ErP directive is available for downloading in German and English on the right.

  • Conflict Minerals

    Our statement "Rittal's Conflict-free Minerals Policy" is available for downloading in German and English on the right.