Vacant bar slots can be closed using the filler pieces.
- Articolul nr.:
- SV 9676008
- Position of the bar system in the functional space
- 2
3 - Note
- When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces
- To fit busbar system
- Flat-PLS 60
- Flat-PLS 100
- Packs of
- 16 pc(s).
- Net weight
- 0,112 kg
- Gross weight
- 0,135 kg
- Customs tariff number
- 39239000
- EAN
- 4028177599444
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Filler piece, SV 9676002/004/020/21