- Numărul articolului:
- SV 9342.560
- Product description
- For additional locking of circuit-breakers with more than two attachment points.
- Colour
- RAL 7035
- Note
- UL approval in conjunction with circuit-breaker component adaptor
- To fit Model No.
- 9342.500
- 9342.510
- 9342.504
- 9342.514
- 9342.540
- 9342.550
- Packs of
- 6 pc(s).
- Net weight
- 0,012 kg
- Gross weight
- 0,016 kg
- Customs tariff number
- 85369095
- EAN
- 4028177551923
- ETIM 9
- EC000096
- ECLASS 8.0
- 23110804
- Product description
- SV Sliding block, M3/M4, for circuit-breaker component adaptor 125/160 A