- Numărul articolului:
- SV 9342.640
- Product description
- For additional locking of circuit-breakers with more than two attachment points.
- Colour
- RAL 7035
- Note
- UL approval in conjunction with circuit-breaker component adaptor
- To fit Model No.
- 9345.600
- 9345.610
- 9345.604
- 9345.614
- Packs of
- 6 pc(s).
- Net weight
- 0,018 kg
- Gross weight
- 0,035 kg
- Customs tariff number
- 85369095
- EAN
- 4028177551930
- ETIM 9
- EC000096
- ECLASS 8.0
- 23110804
- Product description
- SV Sliding block, M4/M5, for circuit-breaker component adaptor 250 A