Adjacent cubicle latch mechanism for installation in adjacent enclosure.
- Articolul nr.:
- TS 4911100
- Design
- for two-door enclosures
- Product description
- In conjunction with the isolator door cover, the requirements of UL 508 A are also met for bayed enclosure suites. Depending on the baying combination, different components will be required.
- Installation options
- Installation in adjacent enclosure
- Packs of
- 1 pc(s).
- Net weight
- 0,8 kg
- Gross weight
- 0,835 kg
- Customs tariff number
- 83015000
- EAN
- 4028177624924
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- TS Adjacent door latch, for door-locking of bayed enlcosure combinations, for two-door enclosures
- Documentație
- Instructions