RiLine60 busbar system – 800 A and 1600 A Contact hazard protection All-round encapsulation for RiLine busbar systems. Contact hazard protection Support panel for cover section Increase stability and prevent side access to the cover section. Prikaz izdelkov Contact hazard protection Cross member for RiLine busbar connections To comply with the clearances required for “feeder circuits” under UL 508, for 3-pole RiLine busbar connections. Prikaz izdelkov Contact hazard protection Base tray for RiLine busbar systems Rear contact hazard protection of a busbar assembly. Prikaz izdelkov Contact hazard protection Cover section for RiLine busbar systems May be cut to length as required, for clip-on mounting to the base tray section. Prikaz izdelkov Contact hazard protection End cover Side contact hazard protection of the busbar assembly. Prikaz izdelkov Contact hazard protection Base tray infill for RiLine busbar systems Rear contact hazard protection when connecting the busbars from enclosure to enclosure. Prikaz izdelkov Contact hazard protection Cover strip for contact hazard protection cover For covering the front exposed contact slots in the cover section. Prikaz izdelkov Contact hazard protection Side cover section Contact hazard protection for bar systems, to match the edge cover sections. Prikaz izdelkov Contact hazard protection End cover For side contact hazard protection. Prikaz izdelkov Contact hazard protection End cover for busbar support Flat-PLS Inserted into the Flat-PLS busbar supports for electric shockproof covering of the busbar ends. Prikaz izdelkov