Stainless steel

  • Small enclosures
    Small enclosures

    Stainless steel enclosure of stainless steel 1.4301 (AISI 304) and stainless steel 1.4404, (AISI 316L)

    More

  • Compact enclosures
  • Enclosure systems
    Enclosure systems

    Stainless steel enclosure of stainless steel 1.4301 (AISI 304).

    More

  • One-piece consoles Stainless steel
    One-piece consoles Stainless steel

    Stainless steel one-piece consoles 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-latching lid stay. Interchangeable lock insert. Easy cable entry thanks to divided gland plates

    More

  • PC enclosure system Stainless steel
    PC enclosure system Stainless steel

    PC enclosure systems based on SE made from stainless steel 1.4301 (AISI 304). Identical design principle as the sheet steel PC. Practical rear door allows easy access for servicing. High level of access protection thanks to moulded side panels and roof, plus interior glazed door lock and lockable keyboard drawer

    More

  • Command panels
    Command panels

    Operating housings and support arm systems made of stainless steel 1.4301 (AISI 304).

    More

  • Support arm system CP 40, stainless steel
    Support arm system CP 40, stainless steel

    Support arm system CP 40, stainless steel for static loads up to 400 N. High protection category up to IP 69K. Integral adjustment facility

    More

+
[X] Close

Required