Small cooling units
-
-
482.6 mm (19") air duct for horizontal air routing
For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.
-
Roof-mounted fans for TS, TS IT, for the office sector
Roof-mounted fan for the office sector with exceptionally low noise level (40 dB) and high volumetric flow (unimpeded air flow 1500 m3/h).
-
Fan mounting plate for VX IT, TS IT, TE
For active ventilation of the TS IT or TE 8000, depending on the version.
-
Fan mounting plate
May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.
-
-
Door-mounted fan
For mounting on tubular door frames of server racks (front or rear door) and to support the horizontal air routing of the IT equipment.
-
Fan expansion kit for door-mounted fan
Fan expansion kit to increase the air throughput of the door-mounted fan.
-
Cover plates for fan panels for FlatBox
To cover unused fan panels when using fan motors in the FlatBox.
-
Vent cover for TS, TS IT
For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.