Network rack TE 8000 Vented

    Discontinued product

    Network rack TE 8000 Vented

    Information on the discontinued articles

    Product expires on: 31.08.2021 

    IT enclosure system, suitable for dismantling, with depth-variable 482.6 mm (19") mounting frame.
    Webspecial TE 8000
Model No. Installation-H Width Height Depth Colour
TE 7888.882 42 U 600 mm 2000 mm 1000 mm RAL 7035
TE 7888.875 24 U 600 mm 1200 mm 1000 mm RAL 7035
TE 7888.892 42 U 800 mm 2000 mm 1000 mm RAL 7035
+
[X] Close

Required