Omrežno/strežniško ohišje TS IT s steklenimi vrati, IP 55, s 482,6 mm (19") montažnim okvirjem
TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category of up to IP 55.