Omrežno/strežniško ohišje TS IT s steklenimi vrati, predsestavljenimi, z 482,6 mm (19") vrtljivim okvirjem
TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") large swing frame for direct access to the rear of 482.6 mm (19") components, due to an opening angle of 130°.