RiLineX basic module
Modular busbar system platform using board technology. Individually configurable. Basic module for integrating busbars in sizes from 15x5 to 30x10 mm. End-to-end contact hazard protection up to IP 2XB, upgradable to IP 4X. Suitable for mounting horizontally, vertically and above head height with integral cable entry in the rear section. For voltages up to 1000 V AC and 1500 V DC. Tested short-circuit resistance up to 65 kA. IEC and UL approved.