RiLine60 busbar system – 800 A and 1600 A Contact hazard protection All-round encapsulation for RiLine busbar systems. Contact hazard protection Support panel for cover section Increase stability and prevent side access to the cover section. Na izdelek Contact hazard protection Cross member for RiLine busbar connections To comply with the clearances required for “feeder circuits” under UL 508, for 3-pole RiLine busbar connections. Na izdelek Contact hazard protection Base tray for RiLine busbar systems Rear contact hazard protection of a busbar assembly. Na izdelek Contact hazard protection Cover section for RiLine busbar systems May be cut to length as required, for clip-on mounting to the base tray section. Na izdelek Contact hazard protection End cover Side contact hazard protection of the busbar assembly. Na izdelek Contact hazard protection Base tray infill for RiLine busbar systems Rear contact hazard protection when connecting the busbars from enclosure to enclosure. Na izdelek Contact hazard protection Cover strip for contact hazard protection cover For covering the front exposed contact slots in the cover section. Na izdelek Contact hazard protection Side cover section Contact hazard protection for bar systems, to match the edge cover sections. Na izdelek Contact hazard protection End cover For side contact hazard protection. Na izdelek Contact hazard protection End cover for busbar support Flat-PLS Inserted into the Flat-PLS busbar supports for electric shockproof covering of the busbar ends. Na izdelek