- Št. artikla:
- AS 4050038
- Design
- Vacuum
- Product description
- Replacement support bolt for the vacuum clamping system. The vacuum clamping system acts as an additional clamping device when processing workpieces on the Perforex MT and BC machines. It complements other mechanical clamping devices already used, such as cam clamps and clamping strips, and allows workpieces to be fixed securely and flexibly. In this way, use of the vacuum clamping system prevents bulging when clamping enclosure panels.
- Dimensions
- Length: 78 mm
- Note on Model No.
- The vacuum clamping system is not intended to replace the mechanical clamping system (cam clamps and clamping strips) but provides an additional clamping device to prevent bulging when clamping enclosure panels.
- To fit
- Perforex Milling Terminal MT 2101
- Perforex Milling Terminal MT 2101 S
- Perforex Milling Terminal MT 2201
- Perforex Milling Terminal MT 2201 S
- Perforex BC 1007 HS
- Perforex BC 1008 HS
- Packs of
- 1 pc(s).
- Net weight
- 0,8 kg
- Gross weight
- 1 kg
- ECLASS 8.0
- 36609190
- Product description
- Replacement support bolt for the vacuum clamping system for Perforex machining centres.