- Št. artikla:
- AS 4051044
- Product description
- The Wire Terminal WT fully automated wire processing machine has a separate ordering system. The finished, processed wires are fed to the appropriate wire rail magazine on an order-specific basis.
- Benefits
- Project-specific sorting of the wires
- Optimum removal handling
- Project-specific order picking for downstream processes
- Packs of
- 1 pc(s).
- Net weight
- 1,4 kg
- Gross weight
- 1,44 kg
- Customs tariff number
- 76169990
- EAN
- 4028177940383
- ECLASS 8.0
- 17139201
- Product description
-
AS Wire rail magazine 2,5 mm², The finished wires are fed by removal handling into the wire rail, magazine with a cross-section of 2.5 mm², which is provided for this, purpose. The wire rail magazine is inserted into the removal magazine, and sorted accor