Sistem samostoječih ohišij SE 8 IP 66/NEMA 4
Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Increased protection due to IP 66 / NEMA 4. Time-saving assembly work due to the roll-formed side panels