Kotni element podnožja/podstavka z obrobami podnožja/podstavka, spredaj in zadaj, 100 mm za VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty base/plinth corner pieces with moulded self-positioning to the enclosure, may be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point, may be concealed with a plastic corner and baying cover.