Perforex Milling Terminal MT S

Machine options for Milling Terminal MT S

Superbly coordinated range for extending Perforex Milling Terminals MT S.

Machine options for Milling Terminal MT S

Perforex MT S support arm system

Support arm system for flexible, ergonomic operator positioning on the Perforex Milling Terminals MT S.

Machine options for Milling Terminal MT S

Perforex MT S signal pillar

The signal pillar allows the status of the Perforex Milling Terminal MT S to be viewed at any time.

Machine options for Milling Terminal MT S

Enclosure machining 2000 mm for Perforex MT 2101 S

This machine setup with an extended support surface supports machining of cubes up to a maximum depth of 2000 mm. This ensures the machining of non-dismantlable enclosures on Perforex Milling Terminals MT S.

Machine options for Milling Terminal MT S

Side access for Perforex MT S

If the machine cannot be accessed from the rear because it is sited against the wall, access is available on the right or left of the safety fence for maintenance purposes.

Machine options for Milling Terminal MT S

Clamping height extension for Perforex MT 2201 S

Upgrade kit to extend the clamping height for Perforex Milling Terminals MT S.

Machine options for Milling Terminal MT S

Additional zero points

Additional zero points on Perforex machining centres BC and Perforex Milling Terminals MT S.