Dno

  • Nivelačné nohy
    Nivelačné nohy

    Levelling feet are used to compensate for height differences in the case of floor irregularities. For different enclosure systems in a variety of materials and designs

    More

  • Kolieska
    Kolieska

    For mobile use of enclosures, IT racks, console systems, industrial workstations and the open frame Data Rack

    More

  • Uchytenie na podlahu
    Uchytenie na podlahu

    Some TS IT network and server enclosures have an open base. If gland plates are inserted retrospectively, a base mount is required.

    More

  • Podlahové plechy
    Podlahové plechy

    Gland plates with a range of functions: for cable entry in the width or depth, or for cooling

    More

  • Spevnenia / upevnenia
  • System divider for VX
    System divider for VX

    Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.

    More

  • Šírkové rozdelenie
    Šírkové rozdelenie

    Rozdelenie šírky; rozdeľuje skrine TS široké 1 200 mm v skupine podlahy na dve polovice s cieľom vykonania rozdielnych výstavb.

    More

  • Zamedzenie nahromadenia vody
    Zamedzenie nahromadenia vody

    Pressure relief stoppers or a condensate discharge prevent moisture and condensation inside the enclosure

    More

+
[X] Close

Required