Pushbutton boxes PB

Article no.: PB 8017668

Model no.: PB06225M2C

Article no.:
PB 8017668
Model no.:
PB06225M2C
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
22.5 mm
Number of holes
6
Number of columns
2
Number of rows
3
Dimensions
Width: 127 mm
Height: 215 mm
Depth: 107 mm
( Width: 5 ˝
Height: 8.46 ˝
Depth: 4.21 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Net weight
5 lb
Gross weight
5.511 lb
Customs tariff number
8538100000
UPC-Code
81158
Product description
PB pushbutton box, 6-hole, 22.5 mm hole diameter, 8.46" H x 5" W x 4.21" D, Carbon Steel, Light Gray
Data sheets
Drawings