Foam baffle for TS IT Pro

Article no.: DK 9982263

Model no.: TS IT PRO FOAM BAFFLES KIT 53U 600W

Foam baffle for TS IT Pro

Article no.:
DK 9982263
Model no.:
TS IT PRO FOAM BAFFLES KIT 53U 600W
Product description
For air flow management, separates hot/cold zones within the 600 mm wide enclosures without sidewalls. Kit includes enough for two rails. Increases efficiencies.
Material
Cellular PU foam
Color
Black
Suitable for
Enclosure type: TS IT PRO
Width: = 600 mm
Height: = 52 U
( Enclosure type: TS IT PRO
Width: = 23.6 ˝ )
Packaging unit
2 pc(s).
Customs tariff number
9403999040
UPC-Code
92536
Documentation
Instructions