TS IT High Density

Article no.: TS 9982223

Model no.: TS IT 42U 2000H0800W1200D LCP READY

TS IT Enclosure for use with row-based high-density LCP climate control systems.

Article no.:
TS 9982223
Model no.:
TS IT 42U 2000H0800W1200D LCP READY
Product description
TS IT LCP Ready, 19" mounting angles, viewing door, WHD: 800 x 2000 x 1200 mm, 42 U
Material
Carbon steel
Viewing door: Polycarbonate, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame with front and rear door
Viewing door, front, 130° hinges
Carbon steel door rear, closed, one-piece, 130° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Front and rear 482.6 mm (19") Z-rail mounting sections, depth adjustable mounting
50 multi-tooth screws M6, captive nuts M6, conductive (supplied loose)
Vertical brush baffles
Roof plate, multi-piece, removable, with full depth side cable entry
Base, gland plate(s)
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,200 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
Height units
42 U
Mounting space to 19" level, front/rear
100 mm / 363 mm
Distance between mounting levels
742 mm
( 29.2 ˝ )
Design doors
Closed
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Customs tariff number
9403200082
UPC-Code
43284
Documentation
Sell sheet
Data sheets
Technical Data sheet