TS IT Colo

Article no.: IT 9962852

Model no.: TSIT Colo US 47U 2200H0600W1050D RAL9005

TS IT Colo is preconfigured for rapid deployment in colocation environments. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") profile rails for a load capacity of up to 3,300lbs.

Side wall, screwable, carbon steel for TS, TS IT

Article no.:
IT 9962852
Model no.:
TSIT Colo US 47U 2200H0600W1050D RAL9005
Product description
TS IT Colo, 19" mounting angles, vented, WHD: 600 x 2200 x 1050 mm, 47 U
Material
Carbon steel
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with front and rear doors
Carbon steel front door, ventilated, 130° hinges
Rear door made of carbon steel, divided, vented, 130° hinges
Lock front and rear: Comfort handle with 3-digit code and security lock 3524 E
Front and rear 482.6 mm (19") Z-rail mounting sections, depth adjustable mounting
Connection accessories for potential equalization with earthing point (supplied loose)
M6 cage nuts (Package of 50)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with full depth side cable entry
Solid partition wall
Cable management wall, pre-installed
Vertical brush baffles
Dual PDU button mount bracket
Baying kit
Leveling feet (Package of 4 shipped loose)
Dimensions
Width: 600 mm
Height: 2,200 mm
Depth: 1,050 mm
( Width: 23.6 ˝
Height: 86.6 ˝
Depth: 41.3 ˝ )
Height units
47 U
Distance between levels as delivered
742 mm
( 29.2 ˝ )
Number front doors
1
Number back doors
1
19" attachment
Front and rear 482.6 mm (19") Z-rail mounting sections, depth adjustable mounting
Design of rear door
Perforated Dual Door, Carbon Steel
Design for front door
Perforated Door, Carbon Steel
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Packaging unit
1 pc(s).
Net weight
339.947 lb
Gross weight
339.947 lb
Customs tariff number
9403200082
UPC-Code
93837
Documentation
Brochure
Instructions
Sell sheet
Data sheets
Technical Data sheet