Busbar machining

Fast, precise, ergonomic bending, punching and cutting of copper and aluminum busbars.

Busbar Bending

Busbar bending made easy

Small-Shop Busbar Bending

Copper Workstation CW 120 

Equipped with an electric protractor and precision laser, both the stationary and mobile versions of the CW 120 make busbar bending accurate and simple. These versatile workstations are also fit for busbar punching and cutting.

UP TO 120 MM IN WIDTH
USE AS A STATIONARY OR MOBILE SOLUTION FOR BUSBAR MODIFICATION
HIGH LEVEL OF ACCURACY

Entry-Level Bending Automation

EB20 Bending Machine 

The EB20 is an excellent foray into busbar automation while delivering the high accuracy, speed, and consistency of higher end models.

UP TO 222 KN BENDING FORCE
QUICK-CHANGE TOOLS
MULTIPLE BENDING CONFIGURATIONS

Professional-Grade Bending Automation

EB40 Professional E Bending Machine

Featuring an energy-saving electric servodrive, the EB40 Professional E delivers even greater bending force with quieter operation and lower maintenance requirements.

UP TO 400 KN BENDING FORCE
QUICK-CHANGE TOOLS
IMPROVED ENERGY EFFICIENCY

Bring Busbar Modification In-House

Bending Machine EB 20

These static product solutions for busbar machining are ideal for the precise, fast and ergonomic bending, punching and cutting of busbars.

Bending Machine EB 40

The mobile Copper Workstation CW 120-M unites the precise, fast and ergonomic bending, punching and cutting of busbars in a single product solution. Castors allow the Copper Workstation to be flexibly used at any workstation.

EB 40 Professional E

The use of the punching machine enables fast, accurate and flexible punching and cutting to length of flat copper bars.

Bending Terminal BT 20E

Our automated machines for machining busbars simplify and speed up the interior installation of controlgear and switchgear in manufacturing. This allows the fast, precise and flexible punching and length-cutting of a range of flat materials.

Static CW

Our automated machines for machining busbars simplify and speed up the interior installation of controlgear and switchgear in manufacturing. This allows the fast, precise and flexible punching and length-cutting of a range of flat materials.

Mobile CW

Our automated machines for machining busbars simplify and speed up the interior installation of controlgear and switchgear in manufacturing. This allows the fast, precise and flexible punching and length-cutting of a range of flat materials.

Explore Our Bestsellers

Discover some of the industry’s most popular automated solutions for efficient busbar machining.

Busbar machining CW 120-M

  • Precise
  • Flexible
  • Ergonomic

Ride-up roller for busbars

  • User-friendly handling
  • Space-saving storage
  • Supports the cutting process

Male dies

  • For punching round and square holes in busbars
  • Compact
  • Precise

Do you have any questions?

Please contact us for advice. Together, we will find the perfect automated solution!