Pushbutton boxes PB extra deep stainless steel

Article no.: PB 8017737

Model no.: PB06305X24

The NEMA rated PB series pushbutton box enclosure is designed for indoor and outdoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article no.:
PB 8017737
Model no.:
PB06305X24
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and cover: Brushed, grain 240
Supply includes
Wall Mounting Brackets
Cover screws, captive
Hole diameter
30.5 mm
Number of holes
6
Number of columns
2
Number of rows
3
Dimensions
Width: 158 mm
Height: 241 mm
Depth: 120 mm
( Width: 6.22 ˝
Height: 9.49 ˝
Depth: 4.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4X
Packaging unit
1 pc(s).
Net weight
5.952 lb
Gross weight
6.001 lb
Customs tariff number
8538100000
UPC-Code
81227
Data sheets
Drawings