VX Hybrid Double Door, NEMA 4X Stainless steel

Article no.: VX 9840305

Model no.: VX DOUBLE DOOR 1600x1600x400 -SS NEMA 4X

The VX Hybrid Double Door is a robust yet lightweight enclosure solution, perfect for applications where simple, quick deployment, portability, and safety are critical. The removable mullion allows for a single mounting panel and ample space for installing and removal of the panel. With corrosive resistant NEMA 4X rating, these enclosures have a place in nearly endless applications.

System chassis 18 x 64 mm for VX

23 x 89 mm system chassis, stainless steel for VX, VX SE

System chassis 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Base/plinth panels, on side for VX base/plinth system, stainless steel new version/design

Base/plinth panels, on side for VX base/plinth system, stainless steel new version/design

LED system light

Article no.:
VX 9840305
Model no.:
VX DOUBLE DOOR 1600x1600x400 -SS NEMA 4X
Material
Housing: Stainless steel 1.4301 (AISI 304)
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Side/rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Base plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting panel: Zinc-plated
Supply includes
Enclosure frame
Doors - center latched, can be hinged left or right
Roof plate with overlapping sides. Back and drip shield
Base, solid
Rear panels
Side Panels
Center mullion - removable
Heavy-duty padlockable handle
4 punched rails 18 x 39 mm
Mounting panel
Dimensions
Width: 1,600 mm
Height: 1,600 mm
Depth: 400 mm
( Width: 63 ˝
Height: 63 ˝
Depth: 15.7 ˝ )
Dimensions of mounting plate (W x H)
1,502 mm x 1,496 mm
( 59.1 ˝ x 58.9 ˝ )
Usable depth
255.5 mm
( 10.1 ˝ )
Protection category IP to EN 60 529
IP 66
Protection category NEMA
NEMA 4X
Type rating according to UL 50E
Type 1, 3R, 4X, 12
Number of doors
2
Base material
Stainless steel 1.4301 (AISI 304)
Packaging unit
1 pc(s).
Net weight
490.5 lb
Gross weight
490.5 lb
UPC-Code
94145
Product description
VX Hybrid Double Door, Nema 4X, internally fastened hardware used for all components (rear panel, side panel, roof, base plate) stainless steel, 63" x 63" x 16"
Documentation
Load brochure
Sell sheet