TS/ VX SE/ VX Double Door Floormount Floorstand Kit

Article no.:  9963529

Model no.: TS FLOOR STAND KIT 300H500D 316SS

Floor stand kit for VX SE floormount enclosures and TS8 enclosures. Material carbon steel, stainless steel 304, or stainless steel 316L.

Article no.:
9963529
Model no.:
TS FLOOR STAND KIT 300H500D 316SS
Product description
Floor stand kit for VX SE floormount enclosures and TS8 enclosures.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Supply includes
Fasteners
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Enclosure type: TS
VX SE
Depth: = 500 mm
( Enclosure type: TS
VX SE
Depth: = 19.7 ˝ )
Packaging unit
1 Pair
Net weight
38.999 lb
Gross weight
38.999 lb
Customs tariff number
9403999040
UPC-Code
85372
Documentation
Info sheet
Instructions
Data sheets
Drawings