Corte de componentes

As canaletas de cabos, os trilhos de suporte e as tampas de canaletas de cabos são cortados na medida exata.

Cutting Terminal CT

User-friendly length cutting with reduced wastage

Cut wiring ducts, cable duct covers and support rails to the precise required length with our new CT M Cutting Terminal and CT H Cutting Terminal cutting centres. The CT H Cutting Terminal variant offers hydraulically supported cutting for support rails.

Features and benefits

Features

  • Fast, precise, dependable working
  • Digital connection to RiPanel Processing Center with modern touch screen
  • As an additional function, horizontal and vertical slots can also be punched into unslotted rails
  • Five DIN rail sizes in one template
  • Automatic length stop

Benefits

  • Smart component placement thanks to integrated component labelling
  • Very low costs for cutting waste thanks to optimisation of the cutting process
  • Dependable production monitoring and planning confidence by using RiPanel Processing Center
  • User-friendly, reliable operation
  • Significant time savings compared to manual cutting

Product variants

Cutting Terminal CT H

Cut wiring ducts, cable duct covers and support rails to the precise required length with our CT H Cutting Terminal. The CT H Cutting Terminal variant offers hydraulically supported cutting for support rails.

Cutting Terminal CT M

Cut wiring ducts, cable duct covers and support rails to the precise required length with our CT Cutting Terminal.

Fast, precise, reliable working with CT Cutting Terminal

Accessories and options for CT Cutting Terminal

Label printer

The CT Cutting Terminal may optionally be equipped with a label printer for project-specific component labelling.

Storage system

The CT Cutting Terminal may optionally be equipped with a storage system on the right-hand side of the machine. Ideal for storing off-cuts.

Downloads

Flyer

Cutting Terminal CT

User-friendly length cutting with reduced wastage

Other products

Wiring duct cutter MC 125

  • Manual cutting to length
  • Safe machining
  • Anodised contact surface

Support rail cutter MC3

  • Manual profile cutter
  • Reproducible settings
  • Mounting on a workbench