Máquinas de preparo de condutores

Produção totalmente automatizada de cabos incluindo corte, decapagem, crimpagem de terminais e marcação. Além do processamento de pedidos específicos de projetos com saída para o próprio sistema de armazenamento, os cabos podem sair de forma aleatória ou agrupados.

Fully automated wire processing machine Wire Terminal WT L

3D animation

Features and benefits

Features

  • Choose between wire processing from 0.5 mm² to 2.5 mm² or 6 mm²
  • The Wire Terminal WT C has 3 different wire output options: Wire rail system, chain bundle and ejector
  • Linear-controlled stripping and crimping from full to partial wire stripping
  • State-of-the-art wire wire routing system including wire infeed block with RFID memory

Benefits

  • Speed up your processes with fully automated wire processing
  • Fully interlinked engineering: The RiPanel Processing Centre job management tool facilitates seamless production processes
  • The wire processing operation becomes 15 times faster
  • Amortisation period of 2.5 years from a minimum of 300 enclosures per annum
  • Consistently high quality

Now up to 15 times faster thanks to end-to-end process optimisation

Product variants

Flexibly produce wires with fully automated wire processing machines from Rittal.

Wire Terminal WT C5 fully automated wire processing machine – up to 2.5 mm²

The Wire Terminal WT C5 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 2.5 mm² may be processed fully automatically without retooling.

Wire Terminal WT C10 fully automated wire processing machine – up to 6 mm²

The Wire Terminal WT C10 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling.

Wire Terminal WT C10 fully automated wire processing machine – up to 6 mm²

The Wire Terminal WT C10 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling.

Wire Terminal WT C10 fully automated wire processing machine – up to 6 mm²

The Wire Terminal WT C10 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling.

Wire Terminal WT C10 fully automated wire processing machine – up to 6 mm²

The Wire Terminal WT C10 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling.

Wire Terminal WT C10 fully automated wire processing machine – up to 6 mm²

The Wire Terminal WT C10 wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling.

Automated wire processing

Downloads

Flyer

Fully automated wire processing machine Wire Terminal WT C

Much faster, thanks to fully automatic wire end preparation

Accessories and machine options

Accessories and machine options for the Wire Terminal fully automated wire processing machine.

Wire end ferrules, loose

Loose wire end ferrules with plastic collar in various cross-sections.

Wire rail lock WT for wire rails WT

For transport-proof, manipulation-proof sealing of wire rails WT on both sides.

  • Secure transportation of wires
  • The manufactured wire sequence is not lost
  • Non-diameter-dependent

Wire cart for Wire Terminal WT C

To accommodate up to 8 wire rails from the Wire Terminal WT C.

  • Flexible transportation of wire rails
  • Includes tool holder on the l/h and r/h side
  • Wire rail cart for project-specific wire processing directly at the workstation

Wire rail WT for Wire Terminal WT C

The finished, processed wires are guided to the appropriate wire rails on an order-specific basis.

  • Available in variants 0.5 mm² to 6 mm²
  • Project-specific wire sorting
  • Optimum removal handling

Cleaning station

The cleaning station is a special device for cleaning the Wire Terminal WT C print heads.

  • Simple mounting in the Wire Terminal WT C
  • Simple cleaning method
  • Supports daily cleaning of the print heads

Wire store WT Tube 12 for Wire Terminal WT C

The WT Tube 12 wire store has a modern wire routing system including wire infeed block with RFID memory.

  • Controlled, secure wire infeed
  • Fast refits with the quick-change function
  • Modular system for individual expansion options

Vibratory bowl feeder WT for Wire Terminal WT C

Vibratory bowl feeders supply the fully automated wire processing machine Wire Terminal WT C with wire end ferrules.

  • Reliable infeed of wire end ferrules
  • Straightforward handling
  • Flexible refits

Bundle tape WT for Wire Terminal WT C

Bundle tape for the fully automated wire processing machine Wire Terminal WT C for outputting wires as a sequential chain bundle.

  • Boosts efficiency
  • Project-based wire bundling
  • Supports the wiring process at various locations

Printer option Wire Printer for Wire Terminal WT C

The print option allows automatic labelling of the assembled wires in black, white or light blue.

  • Fully automated labelling of wires
  • Optimum, order-specific labelling of the wires
  • Send print jobs automatically via the HMI

Wire Terminal accessories

Accessories to fit the fully automated wire processing machine Wire Terminal WT and Wire Terminal WT C.

Machine options for Wire Terminal

Superbly coordinated range of options for extending the Wire Terminal WT C fully automated wire processing machine.

Other products

Wire Station WS 540

  • Mobile, electrically height-adjustable assembly and wiring workstation
  • Individually configurable with the modular system
  • For ergonomic, fatigue-free wire processing work

Length-cutting machine C8+

  • For cutting wires to an individually adjustable size
  • Simple insertion of the wires
  • PC-compatible

Crimping machine RC

  • Electropneumatic crimping machine with 5-way magazine
  • For processing insulated wire end ferrules in various cross-sections on a reel
  • No set-up time, thanks to automatic tool changes