Connecting Ecosystems. Smarter.

The platform. For everything.

Infinite possibilities for industrial enclosures.

New enclosure solutions

Rittal – The System. Faster – better – everywhere.

Product carbon footprint? Energy supply? Sustainability?

These issues cannot be tackled in isolation. Stand-alone solutions are no longer an option. The big challenges currently facing us call for the connection and networking of ecosystems and standardised platform solutions for the future.

Beyond products and solutions

As a driving force for innovation across all sectors, Rittal looks at the bigger picture. Our product innovations are designed for the entire value chain with a focus on end-to-end optimisation. Learn about our new solutions for enclosure manufacturing.

With the new VX base/plinth, baying just got even easier and more flexible. The corner piece and trim panel are pre-fitted in the new base/plinth, allowing VX enclosures to be bayed flush and without gaps. The pre-configured parts add stability and make installation of accessory parts even easier, creating brand new assembly options.

Small and compact enclosures AX and KX in stainless steel are finally here!  A comprehensive range of accessories can be fitted inside the enclosure without machining. With a flat design edge fold, both enclosures achieve a high protection category. What’s more, Rittal’s ePOCKET digital wiring plan pocket ensures that your equipment and system documentation is always up-to-date.

Withstanding even the most extreme conditions. The new plastic Ex enclosure is suitable for use in explosion-prone environments and the robust, outdoor-proof materials make it ideal for external use in hazard zones. It ensures optimum protection for the components inside the enclosure, and – thanks to the flexible installation options – they can be used just as universally and in just as many different ways as other Rittal solutions. International approvals make the enclosure suitable for global use.

Rittal’s large enclosures are now available in Hygienic Design as standard. Like their smaller predecessors, the enclosures meet all the requirements for hygiene-compliant installations. The VX frame section and VX pitch pattern mean you benefit from the full range of potential options offered by the system accessories, plus shorter delivery times. This helps to cut costs, reduce cleaning times and minimise the risk of contamination.

Costly customisations of outdoor TopTec enclosures are now a thing of the past. This bayable solution for outdoor location is exclusive to Rittal. Inclusion in the Rittal range means lower costs and shorter delivery times. What’s more, the hinges on the twin-walled door can also be swapped to suit your requirements. Optional side panels and baying parts help you create the perfect bayed enclosure suite.

Now there are even more options for individual switchgear configuration, thanks to six new VX SE sizes available as standard. These new sizes slot seamlessly into the Rittal range and enable all types of baying and system combinations. All enclosures are available off-the-shelf within 24 hours. The entire VX accessory range can be used for all models in the VX SE portfolio.

The latest generation of Rittal IT racks can be fully dismantled, making them ideal for hard-to-access rooms and confined spaces. Other distinguishing features include an increased load capacity of up to 700 kg and a superior protection category of IP 20. Cable entry via the roof plate makes things even easier, and allows for even more individual configuration options in the rack and on the 482.6 mm (19") rail, and it can be delivered and bayed just as quickly as any other Rittal enclosure.