- Article no.:
- CP 6206380
- Product description
- For swivel mounting of the enclosure on the horizontal part of the support arm system. Enclosure may be suspended or top-mounted. Removable cover for simple cable entry.
- Material
- Angle coupling: Cast aluminium/die-cast zinc
Cover: Plastic
- Colour
- Angle coupling: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Grub screws
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 310°, lockable via clamping levers
- The range of rotation can be limited by inserting the grub screws provided
- Packs of
- 1 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 1.953 kg
- Customs tariff number
- 79070000
- EAN
- 4028177684393
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Angle coupling 90°, CP 60, for support arm connection Ø 130 mm