- Article no.:
- CP 6206820
- Product description
- For rigid attachment of the support arm system to vertical or horizontal surfaces.
- Material
- Wall/base mounting bracket: Cast aluminium
- Colour
- RAL 7035
- Supply includes
- Seals
Adjusting screws
Self-tapping screws for support section attachment
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.467 kg
- Customs tariff number
- 83024900
- EAN
- 4028177684317
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall/base mounting bracket CP 60, small