- Article no.:
- CP 6212320
- Product description
- For rigid fastening of the enclosure to the support arm system 120
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Seals
Self-tapping screws for support section attachment - Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.836 kg
- Gross weight
- 0.903 kg
- Customs tariff number
- 83024900
- EAN
- 4028177684195
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- CP Attachment CP 120, for support arm connection Ø 130 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Further instructions