- Article no.:
- CP 6218820
- Product description
- For rigid attachment of the support arm system to vertical or horizontal surfaces.
- Material
- Wall/base mounting bracket: Cast steel
- Colour
- RAL 7035
- Supply includes
- Seals
Adjusting screws
Self-tapping screws for support section attachment
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 4.918 kg
- Gross weight
- 5.177 kg
- PCF per pack (cradle-to-gate)
- 19.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177683884
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall/base mounting bracket CP 180, small