Accessories for AX

Lock systems

The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

Lock systems

Comfort handle AX

The unlatched handle folds out forwards, and swivels to open the lock.

Lock systems

Mini-comfort handle AX

The lock is opened by swivelling the unlocked handle.

Lock systems

Profile half-cylinders for handle systems

Lock and push-button inserts and profile half-cylinders with a length of up to 40 mm.

Lock systems

Lock insert

Alternative lock inserts such as triangular, square, screwdriver, Daimler, Fiat, double-bit.

Lock systems

Multiple lock for 6 padlocks

The ideal solution in cases where individual access for several persons is required for maintenance and repair purposes.

Lock systems

Cam lock

As an alternative to the standard cam lock in various designs.

Lock systems

Enclosure key

For lock inserts (one double-bit key is supplied with every enclosure).

Lock systems

180° hinge for AX, AX IT

For extending the door opening angle to 180°.