Wishlist

Accessories for AX

  • Base/plinth system AX
    Base/plinth system AX

    The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.

    More

  • Base
    Base

    Base/plinth systems as a stable enclosure base, levelling feet to compensate for floor irregularities, castors for mobile use. Gain extra space – use the base/plinth area to accommodate cables.

    More

  • Baying system
    Baying system

    Whether you are transporting fully configured bayed enclosure suites, or assembling individual units on site, we have the right solution for every baying situation in enclosure manufacturing.

    More

  • Viewing windows and operating panels
    Viewing windows and operating panels

    Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look.

    More

  • Lock systems
    Lock systems

    The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

    More

  • Door, internal
    Door, internal

    Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.

    More

  • Roof/wall mounting
    Roof/wall mounting

    There are various jobs to be carried out on top of the enclosure that are solved to perfection with matching system accessories: Crane transportation, cable entry, cooling, displays for identification, pressure relief, wall mounting

    More

  • Rail systems
    Rail systems

    Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C rails - individual configuration knows no limits.

    More

  • Assembly components
    Assembly components

    Cage nuts, screws and different mounting components for user-friendly, efficient interior installation of the enclosure.

    More

  • 482.6 mm (19") installation system
    482.6 mm (19") installation system

    Swing frames, mounting angles, installation kits for mounting angles, accessories for Rittal Data Rack, slide rails, 482.6 mm (19") installation, patch panels, splicing boxes, LSA technology

    More

  • Earthing
    Earthing

    Individual earth straps, complete systems for frame earthing tailored directly to enclosure systems, or earth rails.

    More

  • Cable entry, modular
    Cable entry, modular

    This type of cable entry is completely flexible – even in the case of pre-assembled cables. The seal inserts can be adapted individually to the required cable cross-sections. The modular cable entry is available in the form of a gland plate and for installation on any desired surface.

    More

  • Gland plates
    Gland plates

    For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For cable glands in the versions metric or PG. For 482.6 mm (19") wall-mounted distributors in the EL series, the solid gland plate may be exchanged for a gland plate with brush strips.

    More

  • Cable glands
    Cable glands

    Cable glands in the materials polyamide, brass or stainless steel. High-quality protection (IP 68 or IP 69K) for applications in the food industry or in clean rooms can be achieved with the HD cable gland.

    More

  • LED system light
    LED system light

    Perfect enclosure lighting. The most innovative lighting technology, tailored to Rittal enclosures. Innovative LED technology for even more light into every corner.

    More

+
[X] Close

Required