Wishlist

Baying - visual appearance

  • Baying cover, top for VX, VX IT, TS, TS IT
    Baying cover, top for VX, VX IT, TS, TS IT

    A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.

    More

  • Baying cover, vertical
    Baying cover, vertical

    To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.

    More

VX25

+
[X] Close

Required