Wishlist

Baying systems TS 8 Stainless steel

Model No. Width Height Depth Doors
TS 8452.600 600 mm 2000 mm 600 mm 1
TS 8457.600 600 mm 1800 mm 500 mm 1
TS 8450.600 800 mm 2000 mm 600 mm 1
TS 8456.600 1200 mm 1800 mm 400 mm 2
TS 8451.600 1200 mm 2000 mm 600 mm 2
TS 8454.600 800 mm 1800 mm 400 mm 1
TS 8455.600 800 mm 1800 mm 500 mm 1
TS 8453.600 1200 mm 1800 mm 500 mm 2
+
[X] Close

Required